??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
25 mm
Part No.
125911
Description
WSTU-SC-25M
Weight
1.0 kg
Take-Up Frame Size
WS300
Lubrication Feature
RE-LUBE
A
34.0 mm
B
96.8 mm
C
13.49 mm
D
50.8 mm
E
62.0 mm
Bolt Diameter
15.9 mm
G
9.7 mm
H
16.0 mm
J
50.8 mm
K
33.3 mm
L
33.5 mm
M
75.82/76.58 mm
N
92.2 mm
R
14.2 mm
S
19.8 mm
T
35.1 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.